Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

VNLD5300TR-E

OMNIFET III fully protected low-side driver

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The VNLD5300-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the battery. Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current limitation protects...
Read More

Key features
  • AEC-Q100 qualified
  • Drain current: 2 A
  • ESD protection
  • Overvoltage clamp
  • Thermal shutdown
  • Current and power limitation
  • Very low standby current
  • Very low electromagnetic susceptibility
  • Compliant with European directive 2002/95/EC
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The VNLD5300-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the battery. Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current limitation protects...
Read More

Key features
  • AEC-Q100 qualified
  • Drain current: 2 A
  • ESD protection
  • Overvoltage clamp
  • Thermal shutdown
  • Current and power limitation
  • Very low standby current
  • Very low electromagnetic susceptibility
  • Compliant with European directive 2002/95/EC