Active

VNN1NV04PTR-E

OMNIFET II fully autoprotected Power MOSFET

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOT-223

The VNN1NV04P-E, VNS1NV04P-E are monolithic devices designed in STMicroelectronics VIPower M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 50 kHz applications.Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh...
Read More

Key features
  • ESD protection
  • Diagnostic feedback through input pin
  • Compatible with standard Power MOSFET
  • Linear current limitation
  • Short circuit protection
  • Thermal shutdown
  • Low current drawn from input pin
  • Direct access to the gate of the Power MOSFET (analog driving)
  • Integrated clamp
Out of Stock
Quantity $ per unit Savings
1-9$1.450%
10-24$1.3010%
25-99$1.2117%
100-249$1.0130%
250-499$0.9435%
500$0.8342%
Contact sales
$1.45
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOT-223

The VNN1NV04P-E, VNS1NV04P-E are monolithic devices designed in STMicroelectronics VIPower M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 50 kHz applications.Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh...
Read More

Key features
  • ESD protection
  • Diagnostic feedback through input pin
  • Compatible with standard Power MOSFET
  • Linear current limitation
  • Short circuit protection
  • Thermal shutdown
  • Low current drawn from input pin
  • Direct access to the gate of the Power MOSFET (analog driving)
  • Integrated clamp