Active
OMNIFET II fully autoprotected Power MOSFET
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT-223 |
The VNN3NV04P-E, VNS3NV04P-E, are monolithic devices designed in STMicroelectronics®VIPower®M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 50 kHz applications. Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.35 | 0% |
| 10-24 | $0.90 | 33% |
| 25-99 | $0.81 | 40% |
| 100-249 | $0.72 | 47% |
| 250-499 | $0.67 | 50% |
| 500 | $0.65 | 52% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT-223 |
The VNN3NV04P-E, VNS3NV04P-E, are monolithic devices designed in STMicroelectronics®VIPower®M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 50 kHz applications. Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh...
Read More
|