Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

VNP10N07-E

OMNIFET :FULLY AUTOPROTECTED POWER MOSFET

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameTO-220AB

The VNP10N07 is a monolithic device made using STMicroelectronics VIPower Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications.Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.Fault feedback can...
Read More

Key features
  • STANDARD TO-220 PACKAGE
  • COMPATIBLE WITH STANDARD POWER MOSFET
  • ESD PROTECTION
  • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
  • LINEAR CURRENT LIMITATION
  • SHORT CIRCUIT PROTECTION
  • THERMAL SHUT DOWN
  • LOW CURRENT DRAWN FROM INPUT PIN
  • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
  • INTEGRATED CLAMP
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameTO-220AB

The VNP10N07 is a monolithic device made using STMicroelectronics VIPower Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications.Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.Fault feedback can...
Read More

Key features
  • STANDARD TO-220 PACKAGE
  • COMPATIBLE WITH STANDARD POWER MOSFET
  • ESD PROTECTION
  • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
  • LINEAR CURRENT LIMITATION
  • SHORT CIRCUIT PROTECTION
  • THERMAL SHUT DOWN
  • LOW CURRENT DRAWN FROM INPUT PIN
  • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
  • INTEGRATED CLAMP