Act fast! Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.

VNP5N07-E

Active

OMNIFET :FULLY AUTOPROTECTED POWER MOSFET

Quantity $ per Unit Savings
1 - 9$2.170%
10 - 24$1.9610%
25 - 50$1.8415%
Contact Sales
Out of stock
$2.17
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameTO-220AB

The VNP5N07 is a monolithic device made using STMicroelectronics VIPower M0 Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications.


Built in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.


Fault feedback can be detected by monitoring the voltage at the input pin.

Key features
  • STANDARD TO-220 PACKAGE
  • COMPATIBLE WITH STANDARD POWER MOSFET
  • ESD PROTECTION
  • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
  • LINEAR CURRENT LIMITATION
  • SHORT CIRCUIT PROTECTION
  • THERMAL SHUT DOWN
  • LOW CURRENT DRAWN FROM INPUT PIN
  • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
  • INTEGRATED CLAMP