📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
OMNIFET II fully autoprotected Power MOSFET
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Automotive |
Package Name | DICE SAWN T&R |
The VNP8T is a monolithic device designed in STMicroelectronics®VIPower®M0-3 technology, intended for the replacement of standard Power MOSFETs from DC up to 50 kHz applications.Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.Fault...
Read More
|
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Automotive |
Package Name | DICE SAWN T&R |
The VNP8T is a monolithic device designed in STMicroelectronics®VIPower®M0-3 technology, intended for the replacement of standard Power MOSFETs from DC up to 50 kHz applications.Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.Fault...
Read More
|