VNQ5E050KTR-E

NRND
Quad channel high side driver for automotive applications
Quantity $ per Unit Savings
1 - 9$4.790%
10 - 24$4.3110%
25 - 99$4.0715%
100 - 249$3.5326%
250 - 499$3.4328%
500$2.9139%
Contact Sales
In stock:
$4.79
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSSO 24
Key features
  • General Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible inputs Optimized electromagnetic emissions Very low electromagnetic susceptibility In compliance with the 2002/95/EC european directive
  • Protections Undervoltage shutdown Overvoltage clamp Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Over-temperature shutdown with autorestart (thermal shutdown) Reverse battery protected Electrostatic discharge protection
  • Diagnostic functions Open Drain status output On state open load detection Off state open load detection Output short to VCC detection Overload and short to ground (power limitation) indication Thermal shutdown indication