VNQ5E050MKTR-E

Active

Quad channel high-side driver with analog current sense for automitive applications

Quantity $ per Unit Savings
1 - 9$5.850%
10 - 24$5.2510%
25 - 99$4.9715%
100$4.3126%
Contact Sales
Out of stock
$5.85
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The VNQ5E050MK-E is a quad channel high-side driver manufactured in the ST proprietary VIPower M0-5 technology and housed in the tiny PowerSSO-24 package. The VNQ5E050MK-E is designed to drive 12V automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS compatible interface with any microcontroller.


The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto-restart and over-voltage active clamp.


A dedicated analog current sense pin is associated with every output channel in order to provide Enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication and overtemperature indication.


The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to allow sharing of the external sense resistor with other similar devices.

Key features
  • General Inrush current active management by power limitation Very low standby current 3.0V CMOS compatible inputs Optimized electromagnetic emissions Very low electromagnetic susceptibility In compliance with the 2002/95/EC european directive Very low current sense leakage
  • Protections Undervoltage shutdown Overvoltage clamp Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Overtemperature shutdown with auto restart (thermal shutdown) Reverse battery protected Electrostatic discharge protection
  • Diagnostic functions Proportional load current sense High current sense precision for wide currents range Current sense disable Overload and short to ground (power limitation) indication Thermal shutdown indication