VNQ600P-E

VNQ600P-E

VNQ600PTR-E NRND

Quad channel high side driver with analog current sense for automotive applications
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameSO-28
Key Features
  • DC short circuit current: 22 A
  • CMOS compatible inputs
  • Proportional load current sense.
  • Undervoltage & overvoltage shutdown
  • Overvoltage clamp
  • Thermal shutdown
  • Current limitation
  • Very low standby power dissipation
  • Protection against:
    • Loss of ground & loss of VCC
  • Reverse battery protection
  • In compliance with the 2002/95/EC european directive

The VNQ600P-E is a quad HSD formed by assembling two VNQ600P-E chips in the same SO-28 package. The VNQ600P-E is a monolithic device designed in| STMicroelectronics VIPower M0-3 Technology. The VNQ600P-E is intended for driving any type of multiple loads with one side connected to ground.


This device has four independent channels and four analog sense outputs which deliver currents proportional to the outputs currents.


Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. Device automatically turns off in case of ground pin disconnection.

In stock:
$6.19
Range Unit Price Savings
1 - 9$6.190%
10 - 24$5.6010%
25 - 99$5.3314%
100 - 249$4.4229%
250 - 499$4.0335%
500$3.7739%
Contact Sales