VNQ6040S-E

VNQ6040S-E

VNQ6040CSTR-E NRND

Quad-channel high-side driver
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Key Features
  • General
    • 16 bit ST-SPI for full and diagnostic
    • Programmable BULB/LED mode
    • Integrated PWM and phase shift generation unit
    • 160 Hz internal PWM fallback frequency
    • Advanced limp home functionalities for robust fail-safe system
    • Very low standby current
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • In compliance with the 2002/95/EC
  • Diagnostic
    • Multiplex proportional load current sense
    • Synchronous diagnostic of overload and short to GND, output shorted to VCC, ON-state and OFF-state open-load
    • Programmable case overtemperature warning
  • Protections
    • Load current limitation
    • Self limiting of fast thermal transients
    • Power limitation and overtemperature shutdown (latching off or autorestart)
    • Undervoltage shutdown
    • Overvoltage clamp
    • Reverse battery protected through power outputs self turn-on (no external components)
    • Load dump protected
    • Protection against loss of ground

The VNQ6040S-E is a device made using STMicroelectronics®VIPower®technology. It is intended for driving resistive or inductive loads directly connected to ground. The device is protected against voltage transient on VCCpin.


Programming, control and diagnostics are implemented via the SPI bus.


An analog current feedback for each channel is connected to the CURRENT-SENSE pin via a multiplexer. A CS_SYNC pin delivers a synchronous signal for sampling the current sense while the corresponding output is on.


The device detects open-load for both on-state and off-state conditions.


Real time diagnostic is available through the SPI bus (open-load, output short to VCC, overtemperature, communication error).


Output current limitation protects the device in an overload condition. The device can limit the dissipated power to a safe level up to thermal shutdown intervention. Thermal shutdown can be configured as latched off or with automatic restart.


The device enters a limp home mode in case of loss of digital supply (VDD), reset of digital memory or CSN monitoring time-out event. In this mode states of channel 0, 1, 2 or 3 are respectively controlled by four dedicated pins IN0, IN1, IN2 and IN3. Each channel can be programmed in BULB/LED mode.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales