VNQ660SPTR-E

VNQ660SPTR-E

VNQ660SP-E NRND

QUAD CHANNEL HIGH SIDE SOLID STATE RELAY
Quantity $ per Unit Savings
1 - 9$6.280%
10 - 99$5.3215%
100 - 249$4.3830%
250 - 499$3.9337%
500$3.7840%
Contact Sales
In stock:
$6.28
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NamePowerSO-10
Key features
  • Very low standby power dissipation
  • Current limitation
  • Reverse battery protection
  • CMOS compatible inputs
  • Undervoltage and overvoltage shutdown
  • Off state open load detection
  • Thermal shutdown
  • Protection against loss of ground and loss of VCC
  • Overvoltage clamp