VNQ690SP-E

VNQ690SP-E

VNQ690SPTR-E NRND

QUAD CHANNEL HIGH SIDE SOLID STATE RELAY
Quantity $ per Unit Savings
1 - 9$4.190%
10 - 99$3.5615%
100 - 249$2.9230%
250 - 500$2.6337%
Contact Sales
In stock:
$4.19
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NamePowerSO-10
Key features
  • REVERSE BATTERY PROTECTION (**)
  • PROTECTION AGAINST: LOSS OF GROUND & LOSS OF VCC
  • IN COMPLIANCE WITH THE 2002/95/EC EUROPEAN DIRECTIVE
  • CURRENT LIMITATION
  • THERMAL SHUT-DOWN
  • OUTPUT CURRENT PER CHANNEL: 10A
  • OPEN LOAD DETECTION (OFF STATE)
  • CMOS COMPATIBLE INPUTS
  • OVERVOLTAGE CLAMP
  • VERY LOW STAND-BY POWER DISSIPATION
  • UNDERVOLTAGE & OVERVOLTAGE SHUT- DOWN