VNQ7004SYTR

Active

Quad-channel high-side driver with 16-bit SPI interface

Quantity $ per Unit Savings
1 - 9$4.980%
10 - 24$4.4810%
25 - 99$4.2315%
100 - 249$3.6826%
250 - 499$3.4830%
500$3.1337%
Contact Sales
Out of stock
$4.98
Parameter NameParameter Value
Operating Temp Min Celsius150.0
Operating Temp Max Celsius-40.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePWSSO 36
Key features
  • AEC-Q100 qualified
  • General
    • 16-bit ST-SPI for full diagnostic with 8 bits Short Frame option
    • Programmable Bulb/LED mode for ch. 0-1
    • Advanced limp home functions for robust fail-safe system
    • Very low standby current
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Control through direct inputs and / or SPI
    • Compliant with European directive 2002/95/EC
  • Diagnostic functions
    • Multiplex proportional load current sense
    • Synchronous diagnostic of over load and short to GND, output shorted to VCC and OFF-state open-load
    • Programmable case overtemperature warning
  • Protection
    • Two levels load current limitation
    • Self limiting of fast thermal transients
    • Undervoltage shutdown
    • Overvoltage clamp
    • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
    • Load dump protected
    • Protection against loss of ground