VNS3NV04PTR-E

VNS3NV04PTR-E

VNS3NV04P-E NRND

OMNIFET II fully autoprotected Power MOSFET
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Key Features
  • Linear current limitation
  • Thermal shutdown
  • Short circuit protection
  • Integrated clamp
  • Low current drawn from input pin
  • Diagnostic feedback through input pin
  • ESD protection
  • Direct access to the gate of the Power MOSFET (analog driving)
  • Compatible with standard Power MOSFET in compliance with the 2002/95/EC European directive

The VNN3NV04P-E, VNS3NV04P-E, are monolithic devices designed in STMicroelectronics®VIPower®M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 50 kHz applications. Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.


Fault feedback can be detected by monitoring the voltage at the input pin.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales