VNV20N07TR-E

Active

OMNIFET :FULLY AUTOPROTECTED POWER MOSFET

Quantity $ per Unit Savings
1 - 9$2.760%
10 - 24$2.4910%
25 - 99$2.3515%
100 - 249$2.0426%
250 - 500$1.9330%
Contact Sales
Out of stock
$2.76
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NamePowerSO-10
Key features
  • ESD PROTECTION
  • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
  • COMPATIBLE WITH STANDARD POWER MOSFET
  • LINEAR CURRENT LIMITATION
  • SHORT CIRCUIT PROTECTION
  • THERMAL SHUT DOWN
  • LOW CURRENT DRAWN FROM INPUT PIN
  • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
  • INTEGRATED CLAMP