Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

X-NUCLEO-IKS02A1

Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

Core ProductIIS2DLPC, IIS2MDC, IMP34DT05, ISM330DHCX
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The X-NUCLEO-IKS02A1 industrial motion MEMS sensor expansion board is compatible with the Arduino UNO R3 connector layout.It embeds the ISM330DHCX 3-axis accelerometer and 3-axis gyroscope, the IIS2MDC 3-axis magnetometer, the IIS2DLPC 3-axis accelerometer, the IMP34DT05 digital microphone.The...
Read More

Key features
  • ISM330DHCX MEMS 3D accelerometer (±2/±4/±8/±16 g) plus 3D gyroscope (±125/±250/±500/±1000/±2000 dps)
  • IIS2MDC MEMS 3D magnetometer (±50 gauss)
  • IIS2DLPC MEMS 3D accelerometer low power (±2/±4/±8/±16 g)
  • IMP34DT05 MEMS digital omnidirectional microphone (-26 dBFS, ±3 dB sensitivity)
  • DIL 24-pin socket available for additional MEMS adapters and other sensors
  • Free comprehensive development firmware library and samples for all sensors compatible with STM32Cube firmware
  • Available I²C sensor hub features on ISM330DHCX
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connector
  • RoHS and WEEE compliant
In stock
Quantity $ per unit Savings
1-2$27.052%
Contact sales
$27.05
$26.51
Core ProductIIS2DLPC, IIS2MDC, IMP34DT05, ISM330DHCX
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The X-NUCLEO-IKS02A1 industrial motion MEMS sensor expansion board is compatible with the Arduino UNO R3 connector layout.It embeds the ISM330DHCX 3-axis accelerometer and 3-axis gyroscope, the IIS2MDC 3-axis magnetometer, the IIS2DLPC 3-axis accelerometer, the IMP34DT05 digital microphone.The...
Read More

Key features
  • ISM330DHCX MEMS 3D accelerometer (±2/±4/±8/±16 g) plus 3D gyroscope (±125/±250/±500/±1000/±2000 dps)
  • IIS2MDC MEMS 3D magnetometer (±50 gauss)
  • IIS2DLPC MEMS 3D accelerometer low power (±2/±4/±8/±16 g)
  • IMP34DT05 MEMS digital omnidirectional microphone (-26 dBFS, ±3 dB sensitivity)
  • DIL 24-pin socket available for additional MEMS adapters and other sensors
  • Free comprehensive development firmware library and samples for all sensors compatible with STM32Cube firmware
  • Available I²C sensor hub features on ISM330DHCX
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connector
  • RoHS and WEEE compliant
Associated products