Active
Secure element expansion board based on STSAFE-A110
| Target Application | Brand protection |
| Core Product | STSAFA110DFSPL02 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The X-NUCLEO-SAFEA1 expansion board is based on the STSAFE-A110 secure element. It can be used with any STM32 Nucleo development board.The on-board STSAFE-A110 is customized with a standard profile for evaluation and is compatible with the Arduino UNO R3 connector.The X-NUCLEO-SAFEA1 expansion...
Read More
|
| Target Application | Brand protection |
| Core Product | STSAFA110DFSPL02 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The X-NUCLEO-SAFEA1 expansion board is based on the STSAFE-A110 secure element. It can be used with any STM32 Nucleo development board.The on-board STSAFE-A110 is customized with a standard profile for evaluation and is compatible with the Arduino UNO R3 connector.The X-NUCLEO-SAFEA1 expansion...
Read More
|