Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

X-NUCLEO-STMODA1

Active

STMod+ connector expansion board for STM32 Nucleo

Quantity $ per Unit Savings
1 - 2$16.300%
Contact Sales
In stock
$16.30
Parameter NameParameter Value
Core ProductB-L475E-IOT01, P-L496G-CELL02
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCARD

The X-NUCLEO-STMODA1 provides an easy way to expand your STM32 Nucleo board with the STMod+ connector, which allows interaction with the new set of STM32 Nucleo development boards using this connector. It provides an easy way to evaluate the STMod+ board solution together with other STM32 Nucleo boards.


The STMod+ is a 2x10-pin connector providing a set of interfaces such as SPI, UART, I²C and other functions such as RESET, INTERRUPT, ADC, PWM and general purpose I/Os. The X-NUCLEO-STMODA1 has a female STMod+ connector with 2 mm pitch.


The X-NUCLEO-STMODA1 expansion board is equipped with a set of jumpers for the added flexibility of allowing you to also use the board with the STM32 B-L475E-IOT01A discovery kit node board.

Key features
  • STMod+ connector compatible with STM32 Nucleo boards
  • Full STMod+ support for a range of interfaces: SPI, UART, I²C, RESET, INTERRUPT, ADC, PWM and general purpose I/Os
  • STM32 Nucleo support through Arduino UNO V3 connector
  • Set of 15 Jumpers to allow multiple configurations and expand the range of possible use cases
  • RoHS compliant