Active
0.8A sensitive gate SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
Available in through hole package, the X006 SCR can be used as on/off function in applications where topology does not offer high current for gate triggering.This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.43 | 2% |
| 10-99 | $0.27 | 37% |
| 100-499 | $0.17 | 60% |
| 500 | $0.13 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
Available in through hole package, the X006 SCR can be used as on/off function in applications where topology does not offer high current for gate triggering.This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh...
Read More
|