X00602MA 1AA2

X00602MA 1AA2

Active

X00602MA 5AL2

0.8A sensitive gate SCRs

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Available in through hole package, the X006 SCR can be used as on/off function in applications where topology does not offer high current for gate triggering.This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh...
Read More

Key features
  • On-state RMS current, IT(RMS) 0.8 A
  • Repetitive peak off-state voltage 600 V
  • Triggering gate current 200 μA
  • ECOPACK2 compliant
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Available in through hole package, the X006 SCR can be used as on/off function in applications where topology does not offer high current for gate triggering.This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh...
Read More

Key features
  • On-state RMS current, IT(RMS) 0.8 A
  • Repetitive peak off-state voltage 600 V
  • Triggering gate current 200 μA
  • ECOPACK2 compliant