Active
1.25 A Logic Level SCR thyristor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
The X02 SCR can be used as the on/off function in applications where topology does not offer high current for gate triggering.
This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.64 | 2% |
| 10-99 | $0.39 | 37% |
| 100-499 | $0.25 | 60% |
| 500 | $0.22 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
The X02 SCR can be used as the on/off function in applications where topology does not offer high current for gate triggering.
This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.
|