Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
1.25 A Logic Level SCR thyristor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Ammopack |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
The X02 SCR can be used as the on/off function in applications where topology does not offer high current for gate triggering.
This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.05 | 2% |
| 10-99 | $0.56 | 46% |
| 100-499 | $0.37 | 64% |
| 500 | $0.27 | 74% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Ammopack |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
The X02 SCR can be used as the on/off function in applications where topology does not offer high current for gate triggering.
This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.
|