Exclusive FREE shipping offer of Embedded World prodcuts! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!
X0203NA 1BA2

X0203NA 1BA2

Active

X0205MA 2BL2

1.25 A Logic Level SCR thyristor

ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The X02 SCR can be used as the on/off function in applications where topology does not offer high current for gate triggering.


This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.

Key features
  • On-state rms current, IT(RMS) 1.25 A
  • Repetitive peak off-state voltage, VDRM/VRRM 600 or 800 V
  • Triggering gate current, IGT (Q1) 50 to 200 µA
Out of Stock
Quantity $ per unit Savings
1-500$0.450%
Contact sales
$0.45
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The X02 SCR can be used as the on/off function in applications where topology does not offer high current for gate triggering.


This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.

Key features
  • On-state rms current, IT(RMS) 1.25 A
  • Repetitive peak off-state voltage, VDRM/VRRM 600 or 800 V
  • Triggering gate current, IGT (Q1) 50 to 200 µA