📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now

XL0840

XL0840

Active

XL0840-AP

0.8A sensitive gate SCRs

ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the XL0840 is suitable for all applications where the available gate current is limited, such as Christmas lights control.

Key features
  • High immunity: 75 V/µs at 125 °C
  • Sensitive gate: 200 µA at 25 °C
  • Low leakage current: IDRM max. 100 µA at 125 °C
  • ECOPACK®2 ROHS - No exemption
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the XL0840 is suitable for all applications where the available gate current is limited, such as Christmas lights control.

Key features
  • High immunity: 75 V/µs at 125 °C
  • Sensitive gate: 200 µA at 25 °C
  • Low leakage current: IDRM max. 100 µA at 125 °C
  • ECOPACK®2 ROHS - No exemption