🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
1A Standard Triacs
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...Different gate current sensitivities are available, allowing optimized...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.46 | 2% |
10-99 | $0.29 | 36% |
100-499 | $0.18 | 59% |
500 | $0.14 | 70% |
500 + |
Contact sales |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...Different gate current sensitivities are available, allowing optimized...
Read More
|