🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

Z0103NA 1AA2

Z0103NA 1AA2

Z0109NA 2AL2

Z0109NA 2AL2

Active

Z0107MUF

1A Standard Triacs

Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB Flat-3L

The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...Different gate current sensitivities are available, allowing optimized...
Read More

Key features
  • On-state rms current, IT(RMS) 1 A
  • Repetitive peak off-state voltage, VDRM/VRRM 600 or 800 V
  • Triggering gate current, IGT (Q1) 3 to 25 mA
In stock
Quantity $ per unit Savings
1-9$0.830%
10-99$0.769%
100-499$0.5435%
500$0.5139%
Contact sales
$0.83
$0.83
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB Flat-3L

The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...Different gate current sensitivities are available, allowing optimized...
Read More

Key features
  • On-state rms current, IT(RMS) 1 A
  • Repetitive peak off-state voltage, VDRM/VRRM 600 or 800 V
  • Triggering gate current, IGT (Q1) 3 to 25 mA