🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Z0103MA 1AA2

Z0103MA 1AA2

Z0110SN 5AA4

Z0110SN 5AA4

Active

Z0107NA 5AL2

1A Standard Triacs

Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...Different gate current sensitivities are available, allowing optimized...
Read More

Key features
  • On-state rms current, IT(RMS) 1 A
  • Repetitive peak off-state voltage, VDRM/VRRM 600 or 800 V
  • Triggering gate current, IGT (Q1) 3 to 25 mA
Out of Stock
Quantity $ per unit Savings
1-500$0.470%
Contact sales
$0.47
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...Different gate current sensitivities are available, allowing optimized...
Read More

Key features
  • On-state rms current, IT(RMS) 1 A
  • Repetitive peak off-state voltage, VDRM/VRRM 600 or 800 V
  • Triggering gate current, IGT (Q1) 3 to 25 mA