Z0405NF 1AA2

Z0405NF 1AA2

Z0409NF0AA2 Active

4A Triacs
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO202-3
Key Features

The Z04 series is suitable for general purpose AC switching applications. They can be found in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...


Different gate current sensitivities are available, allowing optimized performances when controlled directly from microcontrollers.

In stock:
$0.55
Range Unit Price Savings
1 - 9$0.550%
10 - 99$0.4617%
100 - 499$0.3242%
500$0.2850%
Contact Sales