📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Automotive-grade silicon carbide Power MOSFET 650 V, 45 A, 55 mOhm (typ. TJ = 25 C) in an H2PAK-7 package
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | H2PAK-7 |
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of...
Read More
|
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | H2PAK-7 |
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of...
Read More
|