JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Out of Stock
Active discharge of high-voltage 400 V bus reference design
Enter your email address to be notified when the product is available to order.
Half Bridge dual SCR control board
+/- 6 kV Lightning Surge Protection (IEC61000-4-5)
Pre-charge reference design for 800V battery
40 A 1200 V Solid state relay with top side cooling
40 A 1200 V Solid state relay with single push-pull driver
In Stock
Isolated thyristors driver in AC solid-state-relay
ACEPACK SMIT in TO240 module form factor