Active

2SD882

Low voltage NPN medium power transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSOT-32

The device is a NPN transistor manufactured by using planar technology resulting in rugged high performance devices. The complementary PNP type is 2SB772.

Key features
  • High current
  • Complent to 2SB772
  • Low saturation voltage
In stock
Quantity $ per unit Savings
1-9$1.442%
10-99$0.8143%
100-499$0.6157%
500$0.5065%
Contact sales
$1.44
$1.41
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSOT-32

The device is a NPN transistor manufactured by using planar technology resulting in rugged high performance devices. The complementary PNP type is 2SB772.

Key features
  • High current
  • Complent to 2SB772
  • Low saturation voltage