Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

2STN1550

Low voltage high performance NPN power transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-223

The 2STF1550 and 2STN1550 are NPN transistors manufactured using new \PB-HCD\ (Power bipolar high current density) technology.


The resulting transistor shows exceptional high gain performances coupled with very low saturation voltage.

Key features
  • Very low collector-emitter saturation voltage
  • Fast switching speed
  • High current gain characteristic
  • Surface mounting devices in medium power SOT-89 and SOT-223 packages
In stock
Quantity $ per unit Savings
1-9$0.932%
10-99$0.5836%
100-499$0.3859%
500$0.2968%
Contact sales
$0.93
$0.91
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-223

The 2STF1550 and 2STN1550 are NPN transistors manufactured using new \PB-HCD\ (Power bipolar high current density) technology.


The resulting transistor shows exceptional high gain performances coupled with very low saturation voltage.

Key features
  • Very low collector-emitter saturation voltage
  • Fast switching speed
  • High current gain characteristic
  • Surface mounting devices in medium power SOT-89 and SOT-223 packages