74LCX125YTTR

74LCX125YTTR

Active

74LCX125YMTR

Low voltage CMOS quad bus buffer (3-State) with 5V tolerant inputs and outputs

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The 74LCX125 device is a low-voltage CMOS quad bus buffer manufactured with sub-micron silicon gate and double-layer metal wiring C2MOS technology. It is ideal for low-power and high-speed 3.3 V applications and can be interfaced to a 5 V signal environment for both inputs and outputs.The device...
Read More

Key features
  • 5 V tolerant inputs and outputs
  • High speed
    • tPD= 5.2 ns (max.) at VCC= 3 V
  • Power-down protection on inputs and outputs
  • Symmetrical output impedance
    • |IOH| = IOL= 24 mA (min.) at VCC= 3 V
  • PCI bus levels guaranteed at 24 mA
  • Balanced propagation delay
    • tPLH≅ tPHL
  • Operating voltage range
    • VCC(opr.) = 2.0 V to 3.6 V
  • Pin and function compatible with 74 series 125
  • Latch-up performance exceeds 500 mA (JESD 17)
  • ESD performance
    • HBM: 2000 V (MIL STD 883 method 3015)
    • MM: 200 V
    • CDM: 1000 V
In stock
Quantity $ per unit Savings
1-9$0.691%
10-24$0.4928%
25-99$0.4436%
100-249$0.3844%
250-499$0.3648%
500$0.3450%
Contact sales
$0.69
$0.68
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The 74LCX125 device is a low-voltage CMOS quad bus buffer manufactured with sub-micron silicon gate and double-layer metal wiring C2MOS technology. It is ideal for low-power and high-speed 3.3 V applications and can be interfaced to a 5 V signal environment for both inputs and outputs.The device...
Read More

Key features
  • 5 V tolerant inputs and outputs
  • High speed
    • tPD= 5.2 ns (max.) at VCC= 3 V
  • Power-down protection on inputs and outputs
  • Symmetrical output impedance
    • |IOH| = IOL= 24 mA (min.) at VCC= 3 V
  • PCI bus levels guaranteed at 24 mA
  • Balanced propagation delay
    • tPLH≅ tPHL
  • Operating voltage range
    • VCC(opr.) = 2.0 V to 3.6 V
  • Pin and function compatible with 74 series 125
  • Latch-up performance exceeds 500 mA (JESD 17)
  • ESD performance
    • HBM: 2000 V (MIL STD 883 method 3015)
    • MM: 200 V
    • CDM: 1000 V