74VHC14YTTR

74VHC14YTTR

Active

74VHC14YMTR

Hex Schmitt Inverter

Supply Voltage Min Volt2.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The 74VHC14 device is an advanced high-speed CMOS hex Schmitt inverter manufactured with sub-micron silicon gate and double-layer metal wiring C2MOS technology. The internal circuit is composed of 3 stages including a buffer output, which provides high noise immunity and stable output. Power-down...
Read More

Key features
  • High speed: tPD= 5.5 ns (typ.) at VCC= 5 V
  • Low power dissipation
    • ICC= 2 μA (max.) at TA= 25 C
  • Typical hysteresis: Vh= 1 V at VCC= 4.5 V
  • Power-down protection on inputs
    • Symmetrical output impedance |IOH| = IOL= 8 mA (min.)
  • Balanced propagation delay: tPLH≅ tPHL
  • Operating voltage range
    • VCC(opr.) = 2 V to 5.5 V
  • Pin and function compatible with 74 series 14
  • Improved latch-up immunity
  • Low noise
    • VOLP= 0.8 V (max.)
  • ESD performance
    • HBM: 2000 V
    • MM: 200 V
    • CDM: 1000 V
In stock
Quantity $ per unit Savings
1-9$0.773%
10-24$0.5527%
25-99$0.4935%
100-249$0.4343%
250-499$0.4047%
500$0.3849%
Contact sales
$0.77
$0.75
Supply Voltage Min Volt2.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The 74VHC14 device is an advanced high-speed CMOS hex Schmitt inverter manufactured with sub-micron silicon gate and double-layer metal wiring C2MOS technology. The internal circuit is composed of 3 stages including a buffer output, which provides high noise immunity and stable output. Power-down...
Read More

Key features
  • High speed: tPD= 5.5 ns (typ.) at VCC= 5 V
  • Low power dissipation
    • ICC= 2 μA (max.) at TA= 25 C
  • Typical hysteresis: Vh= 1 V at VCC= 4.5 V
  • Power-down protection on inputs
    • Symmetrical output impedance |IOH| = IOL= 8 mA (min.)
  • Balanced propagation delay: tPLH≅ tPHL
  • Operating voltage range
    • VCC(opr.) = 2 V to 5.5 V
  • Pin and function compatible with 74 series 14
  • Improved latch-up immunity
  • Low noise
    • VOLP= 0.8 V (max.)
  • ESD performance
    • HBM: 2000 V
    • MM: 200 V
    • CDM: 1000 V