📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

A1P50S65M2-F

Active

ACEPACK 1 sixpack topology, 650 V, 50 A trench gate field-stop IGBT M series, soft diode and NTC

Quantity $ per Unit Savings
1 - 9$50.400%
10 - 17$47.805%
18 - 107$45.0511%
108 - 251$44.0113%
252 - 500$43.7313%
Contact Sales
Out of stock
$50.40
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Package Size62.8 x 33.8
Packing TypeTray
RoHs compliantEcopack1
GradeIndustrial
Package NameACEPACK 1

This power module is a sixpack topology in an ACEPACK™ 1 package with NTC, integrating the advanced trench gate field-stop technologies from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the efficiency of any converter system up to 20 kHz.

Key features
  • ACEPACK™ 1 power module
    • DBC Cu Al2O3 Cu
  • Sixpack topology
    • 650 V, 50 A IGBTs and diodes
    • Soft and fast recovery diode
  • Integrated NTC