Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

A2387D

A2387D

Active

A2387DTR

150 V half-bridge gate driver for automotive applications

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The A2387 is a single chip half-bridge gate driver for N-channel power MOSFETs or IGBTs.The high-side (floating) section is designed to stand a voltage rail of up to 150 V. The logic inputs are CMOS/TTL compatible for easy interfacing of the microcontroller or DSP.The A2387 features supply...
Read More

Key features
  • AEC-Q100 qualified
  • High voltage rail up to 150 V
  • dV/dt transient immunity ±50 V/ns in full temperature range
  • Driver current capability:400 mA
    source
    650 mA
    sink
  • Switching times 50/30 ns rise/fall with 1 nF load
  • CMOS/TTL Schmitt-trigger inputs with hysteresis and pull down
  • Internal bootstrap diode
  • Outputs in phase with inputs
  • Interlocking function
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The A2387 is a single chip half-bridge gate driver for N-channel power MOSFETs or IGBTs.The high-side (floating) section is designed to stand a voltage rail of up to 150 V. The logic inputs are CMOS/TTL compatible for easy interfacing of the microcontroller or DSP.The A2387 features supply...
Read More

Key features
  • AEC-Q100 qualified
  • High voltage rail up to 150 V
  • dV/dt transient immunity ±50 V/ns in full temperature range
  • Driver current capability:400 mA
    source
    650 mA
    sink
  • Switching times 50/30 ns rise/fall with 1 nF load
  • CMOS/TTL Schmitt-trigger inputs with hysteresis and pull down
  • Internal bootstrap diode
  • Outputs in phase with inputs
  • Interlocking function