Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
ACEPACK 2 power module, fourpack topology, 1200 V, 13 mOhm typ. SiC Power MOSFET gen.2 with NTC
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 62.8 x 56.7 |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | ACEPACK 2 |
This ACEPACK 2 power module in fourpack topology integrates advanced silicon carbide Power MOSFET technology from STMicroelectronics. The module leverages the innovative properties of the wide-bandgap SiC material and a high-thermal-performance substrate. The result is exceptionally low...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 62.8 x 56.7 |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | ACEPACK 2 |
This ACEPACK 2 power module in fourpack topology integrates advanced silicon carbide Power MOSFET technology from STMicroelectronics. The module leverages the innovative properties of the wide-bandgap SiC material and a high-thermal-performance substrate. The result is exceptionally low...
Read More
|