Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
Automotive-grade 38 V, 3 A synchronous step-down converter with 25 µA quiescent current
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | QFPN 3X3X0.80 16L PITCH 0.50 |
The A6983 is an easy-to-use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The A6983 is based on peak current mode architecture and is packaged in a QFN16 (3 x 3 mm)...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.38 | 2% |
| 10-24 | $2.55 | 23% |
| 25-99 | $2.33 | 30% |
| 100-249 | $2.10 | 37% |
| 250-499 | $1.99 | 40% |
| 500 | $1.97 | 40% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | QFPN 3X3X0.80 16L PITCH 0.50 |
The A6983 is an easy-to-use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The A6983 is based on peak current mode architecture and is packaged in a QFN16 (3 x 3 mm)...
Read More
|