Active
Automotive-grade 38 V, 3 A synchronous step-down converter with 25 µA quiescent current
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | QFPN 3X3X0.80 16L PITCH 0.50 |
The A6983 is an easy-to-use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The A6983 is based on peak current mode architecture and is packaged in a QFN16 (3 x 3 mm)...
Read More
|
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | QFPN 3X3X0.80 16L PITCH 0.50 |
The A6983 is an easy-to-use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The A6983 is based on peak current mode architecture and is packaged in a QFN16 (3 x 3 mm)...
Read More
|