Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive 38 V, 10 W synchronous iso-buck converter for isolated applications
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | QFPN 3X3X0.80 16L PITCH 0.50 |
The A6983I is a device specifically designed for isolated buck topology. The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given transformer ratio. No optocoupler is required. The primary sink capability up to -4.5 A (even during...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.93 | 0% |
| 10-24 | $2.20 | 25% |
| 25-99 | $2.01 | 31% |
| 100-249 | $1.81 | 38% |
| 250-499 | $1.72 | 41% |
| 500 | $1.66 | 43% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | QFPN 3X3X0.80 16L PITCH 0.50 |
The A6983I is a device specifically designed for isolated buck topology. The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given transformer ratio. No optocoupler is required. The primary sink capability up to -4.5 A (even during...
Read More
|