NRND
Overvoltage protected AC switch
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The ACST10 series belongs to the ACS™/ACST power switch family built with A.S.D.(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems, and drives loads up to 10 A.This ACST10 switch has a Triac structure and a high voltage...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.27 | 125% |
| 10-99 | $1.12 | 11% |
| 100-499 | $1.00 | 1% |
| 500 | $0.80 | 21% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The ACST10 series belongs to the ACS™/ACST power switch family built with A.S.D.(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems, and drives loads up to 10 A.This ACST10 switch has a Triac structure and a high voltage...
Read More
|