Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
8-Channel, 50ksps to 1Msps, 12-Bit A/D Converter
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-16L |
The ADC120 is a low-power, eight-channel pure CMOS 12-bit analog-to-digital converter specified for conversion from 50 ksps to 1 Msps, tested at 1 Msps. The architecture is based on a successive-approximation register with an internal track-and-hold cell. The ADC120 features 8 single ended...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.12 | 2% |
| 10-24 | $3.12 | 23% |
| 25-99 | $2.87 | 29% |
| 100-249 | $2.59 | 36% |
| 250-499 | $2.46 | 39% |
| 500 | $2.38 | 41% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-16L |
The ADC120 is a low-power, eight-channel pure CMOS 12-bit analog-to-digital converter specified for conversion from 50 ksps to 1 Msps, tested at 1 Msps. The architecture is based on a successive-approximation register with an internal track-and-hold cell. The ADC120 features 8 single ended...
Read More
|