🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive-grade ACEPACK DRIVE power module, sixpack topology 750 V, 1.2 mOhm typ. SiC MOSFET gen.3 based
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 154.5 x 142.5 |
Packing Type | Tray |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | ACEPACK DRIVE |
The ACEPACK DRIVE is a compact sixpack module optimized for hybrid and electric vehicles traction inverter. This power module features switches based on silicon carbide Power MOSFET 3rd generation, are characterized by very low RDS(on), very limited switching losses and outstanding performances in...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-5 | $1,021.36 | 0% |
6-11 | $1,021.36 | 0% |
12-29 | $985.78 | 3% |
30-53 | $980.30 | 4% |
54-101 | $980.22 | 4% |
102-251 | $980.00 | 4% |
252-500 | $979.93 | 4% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 154.5 x 142.5 |
Packing Type | Tray |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | ACEPACK DRIVE |
The ACEPACK DRIVE is a compact sixpack module optimized for hybrid and electric vehicles traction inverter. This power module features switches based on silicon carbide Power MOSFET 3rd generation, are characterized by very low RDS(on), very limited switching losses and outstanding performances in...
Read More
|