Active

AEK-POW-BMSWTX

Battery management system module based on L9963E and L9963T

Target ApplicationAutomotive Battery Management System (BMS)
Core ProductL9963E, L9963T
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-POW-BMSWTX is a battery management system (BMS) evaluation board that manages from 4 to 14 battery cells.The main advantage of this evaluation board is ensuring isolated connection to an external MCU, thanks to the embedded transceiver.The board is based on the L9963E Li-ion battery...
Read More

Key features
  • Hosts the L9963E AEC-Q100 qualified automotive multicell battery monitoring and balancing IC
  • Hosts the L9963T AEC-Q100 qualified automotive general purpose SPI to isolated SPI bidirectional transceiver
  • Voltage monitoring of every single cell and of the entire battery node
  • Current sensing of the entire battery node
  • 5 GPIOs to connect temperature sensors as NTCs
  • CN1 connector that allows establishing communication with an MCU board via SPI
  • CN2 connector that interfaces directly to an MCU board for control and diagnostic functions
  • Passive balancing
  • Compact size: 100 mm x 76 mm
  • Included in the AutoDevKit ecosystem
In stock
Quantity $ per unit Savings
1-2$72.722%
Contact sales
$72.72
$71.27
Target ApplicationAutomotive Battery Management System (BMS)
Core ProductL9963E, L9963T
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-POW-BMSWTX is a battery management system (BMS) evaluation board that manages from 4 to 14 battery cells.The main advantage of this evaluation board is ensuring isolated connection to an external MCU, thanks to the embedded transceiver.The board is based on the L9963E Li-ion battery...
Read More

Key features
  • Hosts the L9963E AEC-Q100 qualified automotive multicell battery monitoring and balancing IC
  • Hosts the L9963T AEC-Q100 qualified automotive general purpose SPI to isolated SPI bidirectional transceiver
  • Voltage monitoring of every single cell and of the entire battery node
  • Current sensing of the entire battery node
  • 5 GPIOs to connect temperature sensors as NTCs
  • CN1 connector that allows establishing communication with an MCU board via SPI
  • CN2 connector that interfaces directly to an MCU board for control and diagnostic functions
  • Passive balancing
  • Compact size: 100 mm x 76 mm
  • Included in the AutoDevKit ecosystem