Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

NRND

AEKD-STEREOAVAS

Integrated stereo AVAS solution

Target ApplicationAcoustic Vehicle Alerting System (AVAS)
Core ProductFDA903D, SPC58EC80E5, SPC582B60E1
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEKD-STEREOAVAS is an AutoDevKit acoustic vehicle alerting system (AVAS) demo.It consists of an AEK-AUD-C1D9031 compact AVAS board, an AEK-MCU-C4MLIT1 domain zone controller, and two AEK-LCD-DT028V1 display expansion boards, plus two loudspeakers and a switching button.The AEK-AUD-C1D9031...
Read More

Key features
  • AEK-AUD-C1D9031 compact AVAS solution
  • AEK-MCU-C4MLIT1 domain zone controller
  • Two AEK-LCD-DT028V1 display expansion boards
  • Two integrated loudspeakers
  • Current sensing for open-load detection in play or mute state
  • Speaker disconnection switch
  • Hardware mute button
  • Plays a preloaded wave file (car key on, neutral and drive modes)
  • Size: 290 x 210 x 70 mm
  • Included in the AutoDevKit ecosystem
In stock
Quantity $ per unit Savings
1-2$254.760%
Contact sales
$254.76
$254.76
Target ApplicationAcoustic Vehicle Alerting System (AVAS)
Core ProductFDA903D, SPC58EC80E5, SPC582B60E1
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEKD-STEREOAVAS is an AutoDevKit acoustic vehicle alerting system (AVAS) demo.It consists of an AEK-AUD-C1D9031 compact AVAS board, an AEK-MCU-C4MLIT1 domain zone controller, and two AEK-LCD-DT028V1 display expansion boards, plus two loudspeakers and a switching button.The AEK-AUD-C1D9031...
Read More

Key features
  • AEK-AUD-C1D9031 compact AVAS solution
  • AEK-MCU-C4MLIT1 domain zone controller
  • Two AEK-LCD-DT028V1 display expansion boards
  • Two integrated loudspeakers
  • Current sensing for open-load detection in play or mute state
  • Speaker disconnection switch
  • Hardware mute button
  • Plays a preloaded wave file (car key on, neutral and drive modes)
  • Size: 290 x 210 x 70 mm
  • Included in the AutoDevKit ecosystem