🎉New Payment Methods are Here: Now accepting Apple Pay and Google Pay! 🛒 Order now!

Active

ASM330LHBTR

High-accuracy 6-axis inertial measurement unit (IMU) for ASIL B automotive applications

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLGA 14L 2.5x3x0.86 mm

The ASM330LHB is a 6-axis IMU that offers ASIL B compliance if used in conjunction with a certified software library and features a 3-axis digital accelerometer and a 3‑axis digital gyroscope with an extended temperature range up to +105°C.A safety manual and a software library, certified...
Read More

Key features
  • AEC-Q100 qualified
  • ASIL B compliant if used in conjunction with a certified software library (ISO 26262:2018)
  • Android Auto™ compliant and CarPlay® compliant
  • Extended temperature range from -40 to +105 °C
  • Embedded compensation for high stability over temperature
  • Accelerometer user-selectable full scale up to ±16 g
  • Extended gyroscope range from ±125 to ±4000 dps
  • Dual operating modes: high-performance and low-power mode
  • I²C, MIPI I3C℠, and SPI serial interfaces
  • Six-channel synchronized output to enhance accuracy of dead-reckoning algorithms
  • Programmable finite state machine
  • Machine learning core
  • Smart programmable interrupts
  • Embedded 3 KB FIFO available to underload host processor
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$9.900%
5-9$8.979%
10-24$8.6113%
25-49$8.2017%
50-99$7.9220%
100-500$7.6523%
Contact sales
$9.90
$9.90
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLGA 14L 2.5x3x0.86 mm

The ASM330LHB is a 6-axis IMU that offers ASIL B compliance if used in conjunction with a certified software library and features a 3-axis digital accelerometer and a 3‑axis digital gyroscope with an extended temperature range up to +105°C.A safety manual and a software library, certified...
Read More

Key features
  • AEC-Q100 qualified
  • ASIL B compliant if used in conjunction with a certified software library (ISO 26262:2018)
  • Android Auto™ compliant and CarPlay® compliant
  • Extended temperature range from -40 to +105 °C
  • Embedded compensation for high stability over temperature
  • Accelerometer user-selectable full scale up to ±16 g
  • Extended gyroscope range from ±125 to ±4000 dps
  • Dual operating modes: high-performance and low-power mode
  • I²C, MIPI I3C℠, and SPI serial interfaces
  • Six-channel synchronized output to enhance accuracy of dead-reckoning algorithms
  • Programmable finite state machine
  • Machine learning core
  • Smart programmable interrupts
  • Embedded 3 KB FIFO available to underload host processor
  • ECOPACK and RoHS compliant