Active
Small signal Schotky diodes
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-323 |
The BAT30 series uses 30 V Schottky barrier diodes encapsulated in SOD-523 or SOT-323 packages.
This device is specially suited for switching mode applications needing low forward voltage drop diodes.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.34 | 3% |
| 10-99 | $0.21 | 37% |
| 100-499 | $0.13 | 60% |
| 500 | $0.10 | 71% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-323 |
The BAT30 series uses 30 V Schottky barrier diodes encapsulated in SOD-523 or SOT-323 packages.
This device is specially suited for switching mode applications needing low forward voltage drop diodes.
|