Active
Small Signal Schottky Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD-123 |
Diodes in the BAT46 series are high voltage, small signal Schottky diodes suited for protection and routing operations.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.32 | 3% |
| 10-99 | $0.18 | 41% |
| 100-499 | $0.12 | 60% |
| 500 | $0.10 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD-123 |
Diodes in the BAT46 series are high voltage, small signal Schottky diodes suited for protection and routing operations.
|