Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
NPN power Darlington transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SOT-32 |
The devices are manufactured in planar base island technology with monolithic Darlington configuration.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.87 | 2% |
| 10-99 | $0.95 | 48% |
| 100-499 | $0.70 | 62% |
| 500 | $0.55 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SOT-32 |
The devices are manufactured in planar base island technology with monolithic Darlington configuration.
|