🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

BLUENRG-234N

BLUENRG-234N

NRND

BLUENRG-232N

Bluetooth® LE 5.2 Wireless Network Coprocessor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 5X5X1.0 32L WET FLK

The BlueNRG-2N is an ultra low power (ULP) network coprocessor solution for Bluetooth® LE applications.It embeds the STMicroelectronics’s state-of-the-art RF radio IPs combining unparalleled performance with extremely long battery lifetime.It is fully compliant with Bluetooth core specification...
Read More

Key features
  • Low-power radio performance
    • Sleep current consumption down to 900 nA
    • TX current consumption 6.8 mA (@ -2 dBm, 3.0 V)
    • RX current consumption 6.2 mA (@ sensitivity level, 3.0 V)
    • Up to +8 dBm programmable output power level (@ antenna connector)
    • Excellent RF link budget (up to 96 dB)
    • Integrated DC-DC step-down converter and LDO regulators
  • Bluetooth® LE
    • LE data packet length extension
    • LE secure connections
    • Link Layer privacy
    • Qualified against Bluetooth® Core 5.2
In stock
Quantity $ per unit Savings
1-9$3.380%
10-24$2.8117%
25-99$2.6721%
100-249$2.5225%
250-499$2.3929%
500$2.3132%
Contact sales
$3.38
$3.38
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 5X5X1.0 32L WET FLK

The BlueNRG-2N is an ultra low power (ULP) network coprocessor solution for Bluetooth® LE applications.It embeds the STMicroelectronics’s state-of-the-art RF radio IPs combining unparalleled performance with extremely long battery lifetime.It is fully compliant with Bluetooth core specification...
Read More

Key features
  • Low-power radio performance
    • Sleep current consumption down to 900 nA
    • TX current consumption 6.8 mA (@ -2 dBm, 3.0 V)
    • RX current consumption 6.2 mA (@ sensitivity level, 3.0 V)
    • Up to +8 dBm programmable output power level (@ antenna connector)
    • Excellent RF link budget (up to 96 dB)
    • Integrated DC-DC step-down converter and LDO regulators
  • Bluetooth® LE
    • LE data packet length extension
    • LE secure connections
    • Link Layer privacy
    • Qualified against Bluetooth® Core 5.2